Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MTC4037HR

Base Product: CUSTOM-PLATFORM-KITS

8'x8' Equipment Platform Handrail Kit with Toe Board (for MTC4037 platforms)

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Equipment platform system

Dimensions

Height 1219.2 mm | 48 in
Width 2438.4 mm | 96 in
Length 2438.4 mm | 96 in

Outline Drawing

Click on image to enlarge.

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Angle brackets | Hardware | Posts
Packaging quantity 1
Weight, net 641.8 kg | 1414.925 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Equipment platform system

Dimensions

Height 1219.2 mm | 48 in
Width 2438.4 mm | 96 in
Length 2438.4 mm | 96 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Angle brackets | Hardware | Posts
Packaging quantity 1
Weight, net 641.8 kg | 1414.925 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification