MT-527
Bulk Angle, 2-1/2 in x 2-1/2 in x 3/16 in, 20 ft
Specifications
Product Classification
Product Type | Bulk angle |
General Specifications
Angle, quantity | 1 |
Dimensions
Height | 63.5 mm | 2.5 in |
Angle Depth | 63.5 mm | 2.5 in |
Angle Width | 63.5 mm | 2.5 in |
Width | 63.5 mm | 2.5 in |
Length | 6096 mm | 240 in |
Angle Length | 6096 mm | 240 in |
Pipe Length | 6096 mm | 240 in |
Angle Thickness | 5.08 mm | 0.2 in |
Material Thickness | 5.08 mm | 0.2 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Angle |
Packaging quantity | 1 |
Weight, net | 28.1 kg | 61.95 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Bulk angle |
General Specifications
Angle, quantity | 1 |
Dimensions
Height | 63.5 mm | 2.5 in |
Angle Depth | 63.5 mm | 2.5 in |
Angle Width | 63.5 mm | 2.5 in |
Width | 63.5 mm | 2.5 in |
Length | 6096 mm | 240 in |
Angle Length | 6096 mm | 240 in |
Pipe Length | 6096 mm | 240 in |
Angle Thickness | 5.08 mm | 0.2 in |
Material Thickness | 5.08 mm | 0.2 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Angle |
Packaging quantity | 1 |
Weight, net | 28.1 kg | 61.95 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse