Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

MT-537-170

Plain End Pipe, 2-3/8 in OD x 170 in
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Plain end pipe

General Specifications

Pipe, quantity 1

Dimensions

Height 60.96 mm | 2.4 in
Width 60.96 mm | 2.4 in
Length 4318 mm | 170 in
Pipe Length 4318 mm | 170 in
Pipe Outer Diameter 60.96 mm | 2.4 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Pipe
Packaging quantity 1
Weight, net 23.9 kg | 52.69 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Plain end pipe

General Specifications

Pipe, quantity 1

Dimensions

Height 60.96 mm | 2.4 in
Width 60.96 mm | 2.4 in
Length 4318 mm | 170 in
Pipe Length 4318 mm | 170 in
Pipe Outer Diameter 60.96 mm | 2.4 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Pipe
Packaging quantity 1
Weight, net 23.9 kg | 52.69 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Environment Health and Safety

Environment Health and Safety

Other Ways to Browse

Browse by Category

Browse by Category