MT546174276
Base Product: GALV-STEEL-PIPE
Plain End Pipe, 2-7/8 in OD x 174 in x .276" A500C 46Ksi
Specifications
Product Classification
Product Type | Plain end pipe |
General Specifications
Pipe, quantity | 1 |
Dimensions
Height | 73.66 mm | 2.9 in |
Width | 73.66 mm | 2.9 in |
Length | 4419.600 mm | 174 in |
Pipe Length | 4419.600 mm | 174 in |
Pipe Outer Diameter | 73.66 mm | 2.9 in |
Material Thickness | 7.010 mm | 0.276 in |
Material Specifications
Material Type | A500 | Hot dip galvanized steel |
Material Grade | C |
Material Strength | 46 KSI |
Packaging and Weights
Included | Pipe |
Packaging quantity | 1 |
Weight, net | 50 kg | 110.231 lb |
Product Classification
Product Type | Plain end pipe |
General Specifications
Pipe, quantity | 1 |
Dimensions
Height | 73.66 mm | 2.9 in |
Width | 73.66 mm | 2.9 in |
Length | 4419.600 mm | 174 in |
Pipe Length | 4419.600 mm | 174 in |
Pipe Outer Diameter | 73.66 mm | 2.9 in |
Material Thickness | 7.010 mm | 0.276 in |
Material Specifications
Material Type | A500 | Hot dip galvanized steel |
Material Grade | C |
Material Strength | 46 KSI |
Packaging and Weights
Included | Pipe |
Packaging quantity | 1 |
Weight, net | 50 kg | 110.231 lb |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse