Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

STRUT-CHANNEL

Base Product

Channel Struts

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of STRUT-CHANNEL by selecting options

Loading...
Product
Length Product Type Material Type
CST-10 CST-10
Channel Strut, 10 ft
3048 mm | 120 in Square rail support component Hot dip galvanized steel
MT-504 MT-504
Channel Strut, 1-5/8" x 10 ft Long
3048 mm | 120 in Square rail support component Hot dip galvanized steel
MT-504-72 MT-504-72
Channel Strut, 1-5/8" x 72" Long
1828.800 mm | 72 in Square rail support component Hot dip galvanized steel
MT-505-240 MT-505-240
Channel Strut, 1-5/8" x 20 ft Long
6096 mm | 240 in Square rail support component Hot dip galvanized steel
MT504124 MT504124
Channel Strut, 1-5/8" x 124" Long
3149.600 mm | 124 in Square rail support component Hot dip galvanized steel
MT50460 MT50460
Channel Strut, 1-5/8" x 60" Long
1524.000 mm | 60 in Square rail support component Hot dip galvanized steel
UNI-158-10-001 UNI-158-10-001
Channel Strut, 1-5/8" x 3" long slots - 10 feet long
3048.000 mm | 120 in Square rail support component Hot dip galvanized steel
UNI-158-10-002 UNI-158-10-002
Channel Strut, 1-5/8" x 1.125" long slots - 10 feet long
3048.000 mm | 120 in Square rail support component Hot dip galvanized steel

Product Classification

Product Type Square rail support component

Material Specifications

Material Type Hot dip galvanized steel

Product Classification

Product Type Square rail support component

Material Specifications

Material Type Hot dip galvanized steel

Product Specification

Product Specification