Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

AB-S50-SSH

Tapered Pipe-to-Pipe Adapter, adapts 1-1/2 in to 3-1/2 in OD pipe to 2-3/8 in to 5 in OD pipe

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Adapter

General Specifications

Mounting Pipe-to-pipe
Tower Taper Tapered

Dimensions

Height 50.8 mm | 2 in
Width 203.2 mm | 8 in
Length 304.8 mm | 12 in
Mounting Diameter 2, maximum 127 mm | 5 in
Mounting Diameter 2, minimum 60.96 mm | 2.4 in
Mounting Diameter, maximum 88.9 mm | 3.5 in
Mounting Diameter, minimum 38.1 mm | 1.5 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Clamp halves | Threaded rod
Packaging quantity 2
Weight, net 12.7 kg | 27.999 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Adapter

General Specifications

Mounting Pipe-to-pipe
Tower Taper Tapered

Dimensions

Height 50.8 mm | 2 in
Width 203.2 mm | 8 in
Length 304.8 mm | 12 in
Mounting Diameter 2, maximum 127 mm | 5 in
Mounting Diameter 2, minimum 60.96 mm | 2.4 in
Mounting Diameter, maximum 88.9 mm | 3.5 in
Mounting Diameter, minimum 38.1 mm | 1.5 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Clamp halves | Threaded rod
Packaging quantity 2
Weight, net 12.7 kg | 27.999 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification