CO-400
Crossover Plate, joins 2 in to 5 in OD to 4 in to 9 in OD round member
Specifications
Product Classification
Product Type | Clamp plate |
General Specifications
Mounting | Crossover plate |
Tower Taper | Non-tapered |
Dimensions
Height | 304.8 mm | 12 in |
Width | 304.8 mm | 12 in |
Length | 203.2 mm | 8 in |
Mounting Diameter 2, maximum | 228.6 mm | 9 in |
Mounting Diameter 2, minimum | 101.6 mm | 4 in |
Mounting Diameter, maximum | 127 mm | 5 in |
Mounting Diameter, minimum | 50.8 mm | 2 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamps | Plates |
Packaging quantity | 1 |
Weight, net | 13.6 kg | 29.983 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Clamp plate |
General Specifications
Mounting | Crossover plate |
Tower Taper | Non-tapered |
Dimensions
Height | 304.8 mm | 12 in |
Width | 304.8 mm | 12 in |
Length | 203.2 mm | 8 in |
Mounting Diameter 2, maximum | 228.6 mm | 9 in |
Mounting Diameter 2, minimum | 101.6 mm | 4 in |
Mounting Diameter, maximum | 127 mm | 5 in |
Mounting Diameter, minimum | 50.8 mm | 2 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamps | Plates |
Packaging quantity | 1 |
Weight, net | 13.6 kg | 29.983 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse