Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

CABLE-LADDER

Base Product

Universal Cable Ladder Kits

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of CABLE-LADDER by selecting options

Loading...
Product
Product Type Mounting Cable Runs, quantity Material Type
CL-0220-U CL-0220-U
Universal Cable Ladder Kit, 20 ft, 2-hole rung
Ladder kit Round and angle legs 2 Hot dip galvanized steel
CL-0410-U CL-0410-U
Universal Cable Ladder Kit, 10 ft, 4-hole rung
Ladder kit Round and angle legs 4 Hot dip galvanized steel
CL-0420-U CL-0420-U
Universal Cable Ladder Kit, 20 ft, 4-hole rung
Ladder kit Round and angle legs 4 Hot dip galvanized steel
CL-0610-U CL-0610-U
Universal Cable Ladder Kit, 20 in x 10 ft, 6-hole rung
Ladder kit Round and angle legs 6 Hot dip galvanized steel
CL-0620-U CL-0620-U
Universal Cable Ladder Kit, 20 in x 20 ft, 6-hole rung
Ladder kit Round and angle legs 6 Hot dip galvanized steel
CL-0910-U CL-0910-U
Universal Cable Ladder Kit, 30 in x 10 ft, 9-hole rung
Ladder kit Round and angle legs 9 Hot dip galvanized steel
CL-0920-U CL-0920-U
Universal Cable Ladder Kit, 30 in x 20 ft, 9-hole rung
Ladder kit Round and angle legs 9 Hot dip galvanized steel
CL-1210-U CL-1210-U
Universal Cable Ladder Kit, 38 in x 10 ft, 12-hole rung
Ladder kit Round and angle legs 12 Hot dip galvanized steel
Features and Benefits
ANDREW's Cable Ladder kits provide vertical support and tower attachment points for all types of wireless cables. Various sizes and quantity of cable runs are available.

For attachment of Hoisting Grips, see our full line of Cable Ladder Hoisting Grip Anchors, which replace a rung on the cable ladder with a structural member containing anchor points for attaching up to 3 cables per rung.

Product Classification

Product Type Ladder kit

General Specifications

Mounting Round and angle legs

Dimensions

Hole Size 3/4 in | 7/16 in

Material Specifications

Material Type Hot dip galvanized steel

Product Classification

Product Type Ladder kit

General Specifications

Mounting Round and angle legs

Dimensions

Hole Size 3/4 in | 7/16 in

Material Specifications

Material Type Hot dip galvanized steel

Product Specification

Product Specification