WP-USBG-6
Universal Round Member Support Bracket, wood pole, for six coaxial cable runs
Specifications
Product Classification
Product Type | Support bracket |
General Specifications
Cable Runs, quantity | 6 |
Hole, quantity | 6 |
Mounting | Wood pole |
Dimensions
Height | 50.8 mm | 2 in |
Width | 431.8 mm | 17 in |
Length | 254 mm | 10 in |
Hole Size | 3/4 in | 7/16 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Brackets | Lag screw |
Packaging quantity | 10 |
Weight, net | 6.8 kg | 14.991 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Support bracket |
General Specifications
Cable Runs, quantity | 6 |
Hole, quantity | 6 |
Mounting | Wood pole |
Dimensions
Height | 50.8 mm | 2 in |
Width | 431.8 mm | 17 in |
Length | 254 mm | 10 in |
Hole Size | 3/4 in | 7/16 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Brackets | Lag screw |
Packaging quantity | 10 |
Weight, net | 6.8 kg | 14.991 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse