Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MT-382

Galvanized Threaded Rod, 5/8 in x 120 in

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Threaded rod

Dimensions

Height 25.4 mm | 1 in
Width 25.4 mm | 1 in
Length 3048 mm | 120 in
Pipe Outer Diameter 15.24 mm | 0.6 in
Material Thickness 15.24 mm | 0.6 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Threaded rod
Packaging quantity 1
Weight, net 5.5 kg | 12.125 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Threaded rod

Dimensions

Height 25.4 mm | 1 in
Width 25.4 mm | 1 in
Length 3048 mm | 120 in
Pipe Outer Diameter 15.24 mm | 0.6 in
Material Thickness 15.24 mm | 0.6 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Threaded rod
Packaging quantity 1
Weight, net 5.5 kg | 12.125 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification