SW-12
Backing Plate, 2 in x 2 in x 1/8 in, 3/8 in hardware
Features and Benefits
- This item is now available as a custom product and is made to order
Specifications
Product Classification
Product Type | Backing plate |
Dimensions
Height | 25.4 mm | 1 in |
Width | 50.8 mm | 2 in |
Length | 50.8 mm | 2 in |
Material Thickness | 2.54 mm | 0.1 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Washers |
Packaging quantity | 1 |
Weight, net | 0.1 kg | 0.22 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Backing plate |
Dimensions
Height | 25.4 mm | 1 in |
Width | 50.8 mm | 2 in |
Length | 50.8 mm | 2 in |
Material Thickness | 2.54 mm | 0.1 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Washers |
Packaging quantity | 1 |
Weight, net | 0.1 kg | 0.22 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse