Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

CP8-TB

Copper Shield, 8 oz
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • This item is now available as a custom product and is made to order
Specifications

Product Classification

Product Type Grounding chemical

Dimensions

Height 101.6 mm | 4 in
Width 101.6 mm | 4 in
Length 203.2 mm | 8 in

Material Specifications

Material Type Copper

Packaging and Weights

Packaging quantity 1
Weight, net 0.2 kg | 0.441 lb

Product Classification

Product Type Grounding chemical

Dimensions

Height 101.6 mm | 4 in
Width 101.6 mm | 4 in
Length 203.2 mm | 8 in

Material Specifications

Material Type Copper

Packaging and Weights

Packaging quantity 1
Weight, net 0.2 kg | 0.441 lb
Other Ways to Browse

Browse by Category

Browse by Category