Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

EX-WM90-C

Weld Metal, #90
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • This item is now available as a custom product and is made to order
Specifications

Product Classification

Product Type Weld metal

General Specifications

Mounting Copper | Steel

Dimensions

Height 101.6 mm | 4 in
Width 203.2 mm | 8 in
Length 101.6 mm | 4 in

Material Specifications

Material Type Weld metal

Packaging and Weights

Included Weld metal
Packaging quantity 10
Weight, net 1.7 kg | 3.748 lb

Product Classification

Product Type Weld metal

General Specifications

Mounting Copper | Steel

Dimensions

Height 101.6 mm | 4 in
Width 203.2 mm | 8 in
Length 101.6 mm | 4 in

Material Specifications

Material Type Weld metal

Packaging and Weights

Included Weld metal
Packaging quantity 10
Weight, net 1.7 kg | 3.748 lb
Other Ways to Browse

Browse by Category

Browse by Category