MD-SQ3
Square Antenna Ice Shield, 3 ft square
Specifications
Product Classification
Product Type | Ice canopies and shields |
General Specifications
Mounting | Pipe, 50.8–203.2 mm (2 in to 8 in) OD |
Dimensions
Height | 914.4 mm | 36 in |
Width | 609.6 mm | 24 in |
Length | 914.4 mm | 36 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Ice shield |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Ice canopies and shields |
General Specifications
Mounting | Pipe, 50.8–203.2 mm (2 in to 8 in) OD |
Dimensions
Height | 914.4 mm | 36 in |
Width | 609.6 mm | 24 in |
Length | 914.4 mm | 36 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Ice shield |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse