MTC3742
H-Frame/Power Telecommunications Rack with twelve 120 in rungs and 10 ft 6 in base shoe posts
Specifications
Product Classification
Product Type | Telecommunications rack |
General Specifications
Pipe, quantity | 2 |
Dimensions
Height | 3200.400 mm | 126 in |
Width | 3048.000 mm | 120 in |
Pipe Length | 3200.400 mm | 126 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Legs | Unistrut |
Packaging quantity | 1 |
Weight, net | 180.25 kg | 397.383 lb |
Product Classification
Product Type | Telecommunications rack |
General Specifications
Pipe, quantity | 2 |
Dimensions
Height | 3200.400 mm | 126 in |
Width | 3048.000 mm | 120 in |
Pipe Length | 3200.400 mm | 126 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Legs | Unistrut |
Packaging quantity | 1 |
Weight, net | 180.25 kg | 397.383 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse