MTC3742B
H-Frame/Power Telecommunications Rack with twelve 120 in rungs and 13 ft 4 in burial posts
Specifications
Product Classification
Product Type | Telecommunications rack |
General Specifications
Pipe, quantity | 2 |
Dimensions
Height | 4064.000 mm | 160 in |
Width | 3048.000 mm | 120 in |
Pipe Length | 4064 mm | 160 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Legs | Unistrut |
Packaging quantity | 1 |
Weight, net | 189 kg | 416.673 lb |
Product Classification
Product Type | Telecommunications rack |
General Specifications
Pipe, quantity | 2 |
Dimensions
Height | 4064.000 mm | 160 in |
Width | 3048.000 mm | 120 in |
Pipe Length | 4064 mm | 160 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Legs | Unistrut |
Packaging quantity | 1 |
Weight, net | 189 kg | 416.673 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse