Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MTC401548H

H-Frame, 4ft long with 2 Posts (no ice canopy)

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Ice canopies and shields

Dimensions

Height 4076.7 mm | 160.5 in
Width 177.8 mm | 7 in
Length 1219.2 mm | 48 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Hardware | Legs | Unistrut
Packaging quantity 1
Weight, net 117 kg | 257.941 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Ice canopies and shields

Dimensions

Height 4076.7 mm | 160.5 in
Width 177.8 mm | 7 in
Length 1219.2 mm | 48 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Hardware | Legs | Unistrut
Packaging quantity 1
Weight, net 117 kg | 257.941 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification