RR-HFBP5
Remote Radio H-Frame, 5' Wide w/ Burial posts
Specifications
Product Classification
Product Type | Remote radio head unit mount |
Dimensions
Height | 3048 mm | 120 in |
Width | 1524 mm | 60 in |
Length | 812.8 mm | 32 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Legs | Unistrut |
Packaging quantity | 1 |
Weight, net | 135.2 kg | 298.065 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Remote radio head unit mount |
Dimensions
Height | 3048 mm | 120 in |
Width | 1524 mm | 60 in |
Length | 812.8 mm | 32 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Legs | Unistrut |
Packaging quantity | 1 |
Weight, net | 135.2 kg | 298.065 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse