Products
Related Results
Chain Mount Kit, 8 ft chain, includes pipe
Product Type | Chain mount kit |
Chains, quantity | 2 |
Pipe, quantity | 3 |
Sectors, quantity | 3 |
Height | 152.4 mm | 6 in |
Width | 203.2 mm | 8 in |
Length | 1828.8 mm | 72 in |
Chain Length | 2400.3 mm | 94.5 in |
Pipe Length | 1828.8 mm | 72 in |
Mounting Diameter, maximum | 762 mm | 30 in |
Mounting Diameter, minimum | 203.2 mm | 8 in |
Pipe Outer Diameter | 60.96 mm | 2.4 in |
Mounting Circumference, maximum | 2392.68 mm | 94.2 in |
Mounting Circumference, minimum | 635 mm | 25 in |
Click on image to enlarge. |
Material Type | Hot dip galvanized steel |
Wind Rating | 120 mph (BWS) at 100 ft AGL |
Wind Rating Criteria | One 96 in x 10 in panel antenna per sector |
Wind Rating Test Method | TIA/EIA-222 |
Man Rating | 250 lb vertical man load at 15 mph (BWS) |
Included | Chains | Plain end pipes |
Packaging quantity | 1 |
Weight, net | 51.6 kg | 113.758 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Product Type | Chain mount kit |
Chains, quantity | 2 |
Pipe, quantity | 3 |
Sectors, quantity | 3 |
Height | 152.4 mm | 6 in |
Width | 203.2 mm | 8 in |
Length | 1828.8 mm | 72 in |
Chain Length | 2400.3 mm | 94.5 in |
Pipe Length | 1828.8 mm | 72 in |
Mounting Diameter, maximum | 762 mm | 30 in |
Mounting Diameter, minimum | 203.2 mm | 8 in |
Pipe Outer Diameter | 60.96 mm | 2.4 in |
Mounting Circumference, maximum | 2392.68 mm | 94.2 in |
Mounting Circumference, minimum | 635 mm | 25 in |
Material Type | Hot dip galvanized steel |
Wind Rating | 120 mph (BWS) at 100 ft AGL |
Wind Rating Criteria | One 96 in x 10 in panel antenna per sector |
Wind Rating Test Method | TIA/EIA-222 |
Man Rating | 250 lb vertical man load at 15 mph (BWS) |
Included | Chains | Plain end pipes |
Packaging quantity | 1 |
Weight, net | 51.6 kg | 113.758 lb |
Click on image to enlarge. |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |