Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

CM-60D-96

Chain Mount Kit, 16 ft chain, includes pipe

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Chain mount kit

General Specifications

Chains, quantity 2
Pipe, quantity 2
Sectors, quantity 2

Dimensions

Height 152.4 mm | 6 in
Width 203.2 mm | 8 in
Length 2438.4 mm | 96 in
Chain Length 4902.2 mm | 193 in
Pipe Length 2438.4 mm | 96 in
Mounting Diameter, maximum 1524 mm | 60 in
Mounting Diameter, minimum 203.2 mm | 8 in
Pipe Outer Diameter 60.96 mm | 2.4 in
Mounting Circumference, maximum 4775.2 mm | 188 in
Mounting Circumference, minimum 635 mm | 25 in

Outline Drawing

Click on image to enlarge.

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating 120 mph (BWS) at 100 ft AGL
Wind Rating Criteria One 96 in x 10 in panel antenna per sector
Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Chains | Plain end pipes
Packaging quantity 1
Weight, net 53.4 kg | 117.727 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Chain mount kit

General Specifications

Chains, quantity 2
Pipe, quantity 2
Sectors, quantity 2

Dimensions

Height 152.4 mm | 6 in
Width 203.2 mm | 8 in
Length 2438.4 mm | 96 in
Chain Length 4902.2 mm | 193 in
Pipe Length 2438.4 mm | 96 in
Mounting Diameter, maximum 1524 mm | 60 in
Mounting Diameter, minimum 203.2 mm | 8 in
Pipe Outer Diameter 60.96 mm | 2.4 in
Mounting Circumference, maximum 4775.2 mm | 188 in
Mounting Circumference, minimum 635 mm | 25 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating 120 mph (BWS) at 100 ft AGL
Wind Rating Criteria One 96 in x 10 in panel antenna per sector
Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Chains | Plain end pipes
Packaging quantity 1
Weight, net 53.4 kg | 117.727 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification