Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

CM-60S-72

Chain Mount Kit, 16 ft chain, includes pipe
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Chain mount kit

General Specifications

Chains, quantity 2
Pipe, quantity 1
Sectors, quantity 1

Dimensions

Height 6 in | 152.4 mm
Width 8 in | 203.2 mm
Chain Length 193 in | 4902.2 mm
Length 72 in | 1828.8 mm
Pipe Length 72 in | 1828.8 mm
Mounting Diameter, maximum 60 in | 1524 mm
Mounting Diameter, minimum 8 in | 203.2 mm
Pipe Outer Diameter 2.4 in | 60.96 mm
Mounting Circumference, maximum 188 in | 4775.2 mm
Mounting Circumference, minimum 25 in | 635 mm

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating 120 mph (BWS) at 100 ft AGL
Wind Rating Criteria One 96 in x 10 in panel antenna per sector
Wind Rating Test Method TIA/EIA-222

Environmental Specifications

Man Rating 250 lb vertical man load at 15 mph (BWS)

Packaging and Weights

Included Plain end pipes | Chains
Packaging quantity 1
Weight, net 27.1 kg | 59.745 lb

Outline Drawing

Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Chain mount kit

General Specifications

Chains, quantity 2
Pipe, quantity 1
Sectors, quantity 1

Dimensions

Height 6 in | 152.4 mm
Width 8 in | 203.2 mm
Chain Length 193 in | 4902.2 mm
Length 72 in | 1828.8 mm
Pipe Length 72 in | 1828.8 mm
Mounting Diameter, maximum 60 in | 1524 mm
Mounting Diameter, minimum 8 in | 203.2 mm
Pipe Outer Diameter 2.4 in | 60.96 mm
Mounting Circumference, maximum 188 in | 4775.2 mm
Mounting Circumference, minimum 25 in | 635 mm

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating 120 mph (BWS) at 100 ft AGL
Wind Rating Criteria One 96 in x 10 in panel antenna per sector
Wind Rating Test Method TIA/EIA-222

Environmental Specifications

Man Rating 250 lb vertical man load at 15 mph (BWS)

Packaging and Weights

Included Plain end pipes | Chains
Packaging quantity 1
Weight, net 27.1 kg | 59.745 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Assembly Drawing

Environment Health and Safety

Product Specification

Warranty

Other Ways to Browse

Browse by Category

Browse by Category