Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

CM-H30-63

Heavy Duty Chain Mount Kit, 8 ft chain, includes pipe

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Chain mount kit

General Specifications

Chains, quantity 4
Pipe, quantity 1
Sectors, quantity 1

Dimensions

Height 152.4 mm | 6 in
Width 203.2 mm | 8 in
Length 1600.2 mm | 63 in
Chain Length 2400.3 mm | 94.5 in
Pipe Length 1600.2 mm | 63 in
Mounting Diameter, maximum 762 mm | 30 in
Mounting Diameter, minimum 203.2 mm | 8 in
Pipe Outer Diameter 114.3 mm | 4.5 in
Mounting Circumference, maximum 2392.68 mm | 94.2 in
Mounting Circumference, minimum 635 mm | 25 in

Outline Drawing

Click on image to enlarge.

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating 125 mph (BWS) at 100 ft AGL
Wind Rating Criteria One 8 ft standard microwave antenna, with radome and stiff arm
Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Chains | Pipe mounts
Packaging quantity 1
Weight, net 52.9 kg | 116.624 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Chain mount kit

General Specifications

Chains, quantity 4
Pipe, quantity 1
Sectors, quantity 1

Dimensions

Height 152.4 mm | 6 in
Width 203.2 mm | 8 in
Length 1600.2 mm | 63 in
Chain Length 2400.3 mm | 94.5 in
Pipe Length 1600.2 mm | 63 in
Mounting Diameter, maximum 762 mm | 30 in
Mounting Diameter, minimum 203.2 mm | 8 in
Pipe Outer Diameter 114.3 mm | 4.5 in
Mounting Circumference, maximum 2392.68 mm | 94.2 in
Mounting Circumference, minimum 635 mm | 25 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating 125 mph (BWS) at 100 ft AGL
Wind Rating Criteria One 8 ft standard microwave antenna, with radome and stiff arm
Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Chains | Pipe mounts
Packaging quantity 1
Weight, net 52.9 kg | 116.624 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification