Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

MC-CGA10M-B

3-Sector Cage Mount Monopole Platform Base Kit w/ Equip Rig Point, 12 in to 50 in OD, 10 ft 6 in face, pipe ordered separately
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Co-location platform

General Specifications

Mounting Monopole, 304.8–1270 mm (12–50 in) OD
Pipe, quantity 0
Sectors, quantity 3

Dimensions

Height 3048 mm | 120 in
Face Width 3.2 m | 10.5 ft
Width 3200.4 mm | 126 in
Face Support Pipe Diameter 60.96 mm | 2.4 in
Mounting Diameter, maximum 1270 mm | 50 in
Mounting Diameter, minimum 304.8 mm | 12 in
Pipe Outer Diameter 60.96 mm | 2.4 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
Wind Rating Test Method TIA/EIA-222

Environmental Specifications

Man Rating 500 lb vertical man load

Packaging and Weights

Included Pipe mounts | Platform | Rail | Ring mount
Packaging quantity 1
Weight, net 528.889 kg | 1166 lb

Product Classification

Product Type Co-location platform

General Specifications

Mounting Monopole, 304.8–1270 mm (12–50 in) OD
Pipe, quantity 0
Sectors, quantity 3

Dimensions

Height 3048 mm | 120 in
Face Width 3.2 m | 10.5 ft
Width 3200.4 mm | 126 in
Face Support Pipe Diameter 60.96 mm | 2.4 in
Mounting Diameter, maximum 1270 mm | 50 in
Mounting Diameter, minimum 304.8 mm | 12 in
Pipe Outer Diameter 60.96 mm | 2.4 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
Wind Rating Test Method TIA/EIA-222

Environmental Specifications

Man Rating 500 lb vertical man load

Packaging and Weights

Included Pipe mounts | Platform | Rail | Ring mount
Packaging quantity 1
Weight, net 528.889 kg | 1166 lb
Other Ways to Browse

Browse by Category

Browse by Category