Warning Icon
This product was discontinued on: December 12, 2022

For other alternatives, please contact us for more information.

1 Replacement products available
  • MC-PM12M-BC
    ATLAS 12 ft Monopole Platform with Top Rail Kit. Antenna Pipe Sold Separately.

MC-CGC12M-B

Base Product: MC-CG-SERIES

3-Sector Cage Mount Monopole Platform Base Kit w/ Equip Rig Point, 12 in to 50 in OD, 12 ft 6 in face, pipe ordered separately

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Co-location platform

General Specifications

Mounting Monopole, 304.8–1270 mm (12–50 in) OD
Pipe, quantity 0
Sectors, quantity 3

Dimensions

Height 3048 mm | 120 in
Face Width 3.81 m | 12.5 ft
Width 3810 mm | 150 in
Face Support Pipe Diameter 73.66 mm | 2.9 in
Mounting Diameter, maximum 1270 mm | 50 in
Mounting Diameter, minimum 304.8 mm | 12 in
Pipe Outer Diameter 73.66 mm | 2.9 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Pipe mounts | Platform | Rail | Ring mount
Packaging quantity 1
Weight, net 656.348 kg | 1447 lb

Product Classification

Product Type Co-location platform

General Specifications

Mounting Monopole, 304.8–1270 mm (12–50 in) OD
Pipe, quantity 0
Sectors, quantity 3

Dimensions

Height 3048 mm | 120 in
Face Width 3.81 m | 12.5 ft
Width 3810 mm | 150 in
Face Support Pipe Diameter 73.66 mm | 2.9 in
Mounting Diameter, maximum 1270 mm | 50 in
Mounting Diameter, minimum 304.8 mm | 12 in
Pipe Outer Diameter 73.66 mm | 2.9 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Pipe mounts | Platform | Rail | Ring mount
Packaging quantity 1
Weight, net 656.348 kg | 1447 lb

Product Specification

Product Specification