MC-CP12M-12-96
Base Product: MC-CP-SERIES
3-Sector Monopole Co-location Platform Kit, 12 in to 50 in OD, 12 ft 6 in face, includes twelve 96 in pipes
Specifications
Product Classification
Product Type | Co-location platform |
Ordering Note | NSTD445 Compliant |
General Specifications
Mounting | Monopole, 304.8–1270 mm (12–50 in) OD |
Pipe, quantity | 12 |
Sectors, quantity | 3 |
Dimensions
Height | 2438.4 mm | 96 in |
Face Width | 3.81 m | 12.5 ft |
Width | 3810 mm | 150 in |
Pipe Length | 2438.4 mm | 96 in |
Mounting Diameter, maximum | 1270 mm | 50 in |
Mounting Diameter, minimum | 304.8 mm | 12 in |
Pipe Outer Diameter | 60.96 mm | 2.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | 120 mph (BWS) at 100 ft AGL | 140 mph (3-second gust) at 150 ft AGL using Exposure D per FBC |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Plain end pipes (12) | Platform | Rail | Ring mount |
Packaging quantity | 1 |
Weight, net | 808.891 kg | 1783.3 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant, Compliant/Exempted |
Product Classification
Product Type | Co-location platform |
Ordering Note | NSTD445 Compliant |
General Specifications
Mounting | Monopole, 304.8–1270 mm (12–50 in) OD |
Pipe, quantity | 12 |
Sectors, quantity | 3 |
Dimensions
Height | 2438.4 mm | 96 in |
Face Width | 3.81 m | 12.5 ft |
Width | 3810 mm | 150 in |
Pipe Length | 2438.4 mm | 96 in |
Mounting Diameter, maximum | 1270 mm | 50 in |
Mounting Diameter, minimum | 304.8 mm | 12 in |
Pipe Outer Diameter | 60.96 mm | 2.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | 120 mph (BWS) at 100 ft AGL | 140 mph (3-second gust) at 150 ft AGL using Exposure D per FBC |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Plain end pipes (12) | Platform | Rail | Ring mount |
Packaging quantity | 1 |
Weight, net | 808.891 kg | 1783.3 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Minimum TIA-5053 Mount Rating
Warranty
Minimum TIA-5053 Mount Rating
Product Compliance Documentation
Warranty
Other Ways to Browse