Warning Icon
This product was discontinued on: March 9, 2022

For other alternatives, please contact us for more information.

1 Replacement products available
  • MC-CP12M-B
    3-Sector Monopole Co-location Platform Base Kit, 12 in to 50 in OD, 12 ft 6 in face, pipe ordered separately

MC-CP12S-B

Base Product: MC-CP-SERIES

3-Sector Monopole Co-location Platform Base Kit, 10 in to 30 in OD, 12 ft 6 in face, pipe ordered separately

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Monopole platform kit

General Specifications

Mounting Monopole, 254–762 mm (10–30 in) OD
Pipe, quantity 0
Sectors, quantity 3

Dimensions

Face Width 3.81 m | 12.5 ft
Width 3810 mm | 150 in
Mounting Diameter, maximum 762 mm | 30 in
Mounting Diameter, minimum 254 mm | 10 in
Pipe Outer Diameter 60.96 mm | 2.4 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating 120 mph (BWS) at 100 ft AGL | 140 mph (3-second gust) at 150 ft AGL using Exposure D per FBC
Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Platform | Rail | Ring mount
Packaging quantity 1
Weight, net 643.194 kg | 1418 lb

Product Classification

Product Type Monopole platform kit

General Specifications

Mounting Monopole, 254–762 mm (10–30 in) OD
Pipe, quantity 0
Sectors, quantity 3

Dimensions

Face Width 3.81 m | 12.5 ft
Width 3810 mm | 150 in
Mounting Diameter, maximum 762 mm | 30 in
Mounting Diameter, minimum 254 mm | 10 in
Pipe Outer Diameter 60.96 mm | 2.4 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating 120 mph (BWS) at 100 ft AGL | 140 mph (3-second gust) at 150 ft AGL using Exposure D per FBC
Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Platform | Rail | Ring mount
Packaging quantity 1
Weight, net 643.194 kg | 1418 lb

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification