Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

MC-CP14S-12-126

3-Sector Monopole Co-location Platform Kit, 10 in to 30 in OD, 14 ft 6 in face, includes twelve 126 in pipes
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Monopole platform kit

General Specifications

Mounting Monopole, 254–762 mm (10–30 in) OD
Pipe, quantity 12
Sectors, quantity 3

Dimensions

Height 3200.4 mm | 126 in
Face Width 4.42 m | 14.5 ft
Width 4419.6 mm | 174 in
Pipe Length 3200.4 mm | 126 in
Mounting Diameter, maximum 762 mm | 30 in
Mounting Diameter, minimum 254 mm | 10 in
Pipe Outer Diameter 60.96 mm | 2.4 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating 140 mph (3-second gust) at 150 ft AGL using Exposure D per FBC | 120 mph (BWS) at 100 ft AGL
Wind Rating Test Method TIA/EIA-222

Environmental Specifications

Man Rating 250 lb vertical man load at 15 mph (BWS)

Packaging and Weights

Included Rail | Plain end pipes (12) | Platform | Ring mount
Packaging quantity 1
Weight, net 892.216 kg | 1967 lb

Product Classification

Product Type Monopole platform kit

General Specifications

Mounting Monopole, 254–762 mm (10–30 in) OD
Pipe, quantity 12
Sectors, quantity 3

Dimensions

Height 3200.4 mm | 126 in
Face Width 4.42 m | 14.5 ft
Width 4419.6 mm | 174 in
Pipe Length 3200.4 mm | 126 in
Mounting Diameter, maximum 762 mm | 30 in
Mounting Diameter, minimum 254 mm | 10 in
Pipe Outer Diameter 60.96 mm | 2.4 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating 140 mph (3-second gust) at 150 ft AGL using Exposure D per FBC | 120 mph (BWS) at 100 ft AGL
Wind Rating Test Method TIA/EIA-222

Environmental Specifications

Man Rating 250 lb vertical man load at 15 mph (BWS)

Packaging and Weights

Included Rail | Plain end pipes (12) | Platform | Ring mount
Packaging quantity 1
Weight, net 892.216 kg | 1967 lb
Other Ways to Browse

Browse by Category

Browse by Category