Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MC-DPM3-126

Monopole Co-location Dual Pipe Mount Kit, 4 ft 9 in face, includes pipe

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Co-location dual pipe mount kit

General Specifications

Pipe, quantity 2
Sectors, quantity 1

Dimensions

Height 3200.4 mm | 126 in
Face Width 1.463 m | 4.8 ft
Width 1447.8 mm | 57 in
Length 355.6 mm | 14 in
Pipe Length 3200.4 mm | 126 in
Pipe Outer Diameter 73.66 mm | 2.9 in
Stand-off Distance 355.6 mm | 14 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating 120 mph (BWS) at 150 ft AGL | 140 mph (3-second gust) at 150 ft AGL using Exposure D per FBC
Wind Rating Criteria Four 72 in x 8 in panel antennas per sector
Wind Rating Test Method TIA/EIA-222-G

Packaging and Weights

Included Dual pipe frames | Pipe mounts
Packaging quantity 1
Weight, net 102.104 kg | 225.1 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Co-location dual pipe mount kit

General Specifications

Pipe, quantity 2
Sectors, quantity 1

Dimensions

Height 3200.4 mm | 126 in
Face Width 1.463 m | 4.8 ft
Width 1447.8 mm | 57 in
Length 355.6 mm | 14 in
Pipe Length 3200.4 mm | 126 in
Pipe Outer Diameter 73.66 mm | 2.9 in
Stand-off Distance 355.6 mm | 14 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating 120 mph (BWS) at 150 ft AGL | 140 mph (3-second gust) at 150 ft AGL using Exposure D per FBC
Wind Rating Criteria Four 72 in x 8 in panel antennas per sector
Wind Rating Test Method TIA/EIA-222-G

Packaging and Weights

Included Dual pipe frames | Pipe mounts
Packaging quantity 1
Weight, net 102.104 kg | 225.1 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification