Products
Related Results
GroundSmart® Monopole Co-location Dual Pipe Mount Kit, 4 ft 9 in face, includes pipe
Product Type | Co-location dual pipe mount kit |
Pipe, quantity | 2 |
Sectors, quantity | 1 |
Height | 2438.4 mm | 96 in |
Face Width | 1.463 m | 4.8 ft |
Width | 1447.8 mm | 57 in |
Length | 355.6 mm | 14 in |
Pipe Length | 2438.4 mm | 96 in |
Pipe Outer Diameter | 88.9 mm | 3.5 in |
Stand-off Distance | 355.6 mm | 14 in |
Material Type | Hot dip galvanized steel |
Wind Rating | 120 mph (BWS) at 150 ft AGL | 140 mph (3-second gust) at 150 ft AGL using Exposure D per FBC |
Wind Rating Criteria | Four 72 in x 8 in panel antennas per sector |
Wind Rating Test Method | TIA/EIA-222-G |
Man Rating | 250 lb vertical man load at 15 mph (BWS) |
Included | Dual pipe frames | Pipe mounts |
Packaging quantity | 1 |
Weight, net | 99.79 kg | 220 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Product Type | Co-location dual pipe mount kit |
Pipe, quantity | 2 |
Sectors, quantity | 1 |
Height | 2438.4 mm | 96 in |
Face Width | 1.463 m | 4.8 ft |
Width | 1447.8 mm | 57 in |
Length | 355.6 mm | 14 in |
Pipe Length | 2438.4 mm | 96 in |
Pipe Outer Diameter | 88.9 mm | 3.5 in |
Stand-off Distance | 355.6 mm | 14 in |
Material Type | Hot dip galvanized steel |
Wind Rating | 120 mph (BWS) at 150 ft AGL | 140 mph (3-second gust) at 150 ft AGL using Exposure D per FBC |
Wind Rating Criteria | Four 72 in x 8 in panel antennas per sector |
Wind Rating Test Method | TIA/EIA-222-G |
Man Rating | 250 lb vertical man load at 15 mph (BWS) |
Included | Dual pipe frames | Pipe mounts |
Packaging quantity | 1 |
Weight, net | 99.79 kg | 220 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |