MC-KD14M-B
Base Product: MC-K-SERIES
Heavy Duty Double T-Arm Monopole Mount Base Kit, Includes (2) Ring Mounts for 15"-50" OD Monopole, 14.5 ft x 3-1/2" OD face pipes. Antenna Pipes not included.
Features and Benefits
Heavy Duty Double T-Arm mount design for Monopole applications featuring sturdy corner tie-backs for added stability.
Includes 3-1/2” OD face pipes. Antenna Pipes not included.
Includes 3-1/2” OD face pipes. Antenna Pipes not included.
Specifications
Product Classification
Product Type | Monopole T-frame kit |
General Specifications
Mounting | Monopole, 381–1270 mm (15–50 in) OD |
Pipe, quantity | 0 |
Sectors, quantity | 3 |
Dimensions
Face Width | 4.420 m | 14.5 ft |
Width | 4419.600 mm | 174 in |
Mounting Diameter, maximum | 1270 mm | 50 in |
Mounting Diameter, minimum | 381.000 mm | 15 in |
Stand-off Distance | 1244.600 mm | 49 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Wind Rating Test Method | TIA/EIA-222-G |
Packaging and Weights
Included | Ring mounts (2) | Stand-off arms |
Packaging quantity | 1 |
Weight, net | 872.467 kg | 1923.46 lb |
Product Classification
Product Type | Monopole T-frame kit |
General Specifications
Mounting | Monopole, 381–1270 mm (15–50 in) OD |
Pipe, quantity | 0 |
Sectors, quantity | 3 |
Dimensions
Face Width | 4.420 m | 14.5 ft |
Width | 4419.600 mm | 174 in |
Mounting Diameter, maximum | 1270 mm | 50 in |
Mounting Diameter, minimum | 381.000 mm | 15 in |
Stand-off Distance | 1244.600 mm | 49 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Wind Rating Test Method | TIA/EIA-222-G |
Packaging and Weights
Included | Ring mounts (2) | Stand-off arms |
Packaging quantity | 1 |
Weight, net | 872.467 kg | 1923.46 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse