MC-KD8M-9-96
Base Product: MC-K-SERIES
Heavy Duty Double T-Arm Monopole Mount Kit, Includes (2) Ring Mounts for 15"-50" OD Monopole, 8 ft x 3-1/2" OD face pipes, and (9) 96" x 2-7/8" OD Antenna Pipes.
Features and Benefits
Heavy Duty Double T-Arm mount design with extended 69" Stand-off for Monopole/Monopine applications featuring sturdy corner tie-backs for added stability.
Specifications
Product Classification
Product Type | Monopole T-frame kit |
General Specifications
Mounting | Monopole, 381–1270 mm (15–50 in) OD |
Pipe, quantity | 9 |
Sectors, quantity | 3 |
Dimensions
Face Width | 2.438 m | 8 ft |
Width | 2438.400 mm | 96 in |
Pipe Length | 2438.400 mm | 96 in |
Mounting Diameter, maximum | 1270 mm | 50 in |
Mounting Diameter, minimum | 381.000 mm | 15 in |
Stand-off Distance | 1752.600 mm | 69 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact your local ANDREW representative |
Wind Rating Test Method | TIA/EIA-222-G |
Packaging and Weights
Included | Plain end pipes (9) | Ring mounts (2) | Stand-off arms |
Packaging quantity | 1 |
Weight, net | 948.462 kg | 2091 lb |
Product Classification
Product Type | Monopole T-frame kit |
General Specifications
Mounting | Monopole, 381–1270 mm (15–50 in) OD |
Pipe, quantity | 9 |
Sectors, quantity | 3 |
Dimensions
Face Width | 2.438 m | 8 ft |
Width | 2438.400 mm | 96 in |
Pipe Length | 2438.400 mm | 96 in |
Mounting Diameter, maximum | 1270 mm | 50 in |
Mounting Diameter, minimum | 381.000 mm | 15 in |
Stand-off Distance | 1752.600 mm | 69 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact your local ANDREW representative |
Wind Rating Test Method | TIA/EIA-222-G |
Packaging and Weights
Included | Plain end pipes (9) | Ring mounts (2) | Stand-off arms |
Packaging quantity | 1 |
Weight, net | 948.462 kg | 2091 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse