MC-PM10M-12-126
Base Product: ATLAS
Atlas 10' Monopole Platform, w/ Ant Pipes
Specifications
Features and Benefits
ATLAS MONOPOLE PLATFORM, 10' FACE PIPE, (12) 2.88" ANT PIPE
Specifications
Product Classification
Product Type | Monopole platform kit |
Country Specific for | United States |
Ordering Note | NSTD445 Compliant |
General Specifications
Mounting | Monopole, 304.8–1270 mm (12–50 in) OD |
Sectors, quantity | 3 |
Dimensions
Height | 355.600 mm | 14 in |
Face Width | 38.405 m | 126 ft |
Platform Width | 3200.400 mm | 126 in |
Length | 3200.400 mm | 126 in |
Pipe Length | 3200.400 mm | 126 in |
Face Support Pipe Diameter | 73.025 mm | 2.875 in |
Pipe Outer Diameter | 73.025 mm | 2.875 in |
Mounting Circumference, maximum | 1143.000 mm | 45 in |
Mounting Circumference, minimum | 304.800 mm | 12 in |
Packaging and Weights
Weight, net | 706.243 kg | 1557 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Monopole platform kit |
Country Specific for | United States |
Ordering Note | NSTD445 Compliant |
General Specifications
Mounting | Monopole, 304.8–1270 mm (12–50 in) OD |
Sectors, quantity | 3 |
Dimensions
Height | 355.600 mm | 14 in |
Face Width | 38.405 m | 126 ft |
Platform Width | 3200.400 mm | 126 in |
Length | 3200.400 mm | 126 in |
Pipe Length | 3200.400 mm | 126 in |
Face Support Pipe Diameter | 73.025 mm | 2.875 in |
Pipe Outer Diameter | 73.025 mm | 2.875 in |
Mounting Circumference, maximum | 1143.000 mm | 45 in |
Mounting Circumference, minimum | 304.800 mm | 12 in |
Packaging and Weights
Weight, net | 706.243 kg | 1557 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse