Warning Icon
This product was discontinued on: July 29, 2022

For other alternatives, please contact us for more information.

0 Replacement products available

MTC3914M3

Base Product: G22-SERIES

G22 High Capacity 3-Sector Monopole Frame with Work Platform, 10 ft 6 in face, includes twelve 126 in pipes; For patents, see www.cs-pat.com.

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type High capacity monopole sector frame

General Specifications

Mounting Monopole, 304.8–1270 mm (12–50 in) OD
Pipe, quantity 12
Sectors, quantity 3

Dimensions

Height 3200.4 mm | 126 in
Face Width 3.2 m | 10.5 ft
Width 3200.4 mm | 126 in
Pipe Length 3200.4 mm | 126 in
Face Support Pipe Diameter 60.325 mm | 2.375 in
Mounting Diameter, maximum 1270 mm | 50 in
Mounting Diameter, minimum 304.8 mm | 12 in
Pipe Outer Diameter 60.325 mm | 2.375 in
Stand-off Distance 1117.6 mm | 44 in
Mounting Circumference, maximum 1270 mm | 50 in
Mounting Circumference, minimum 304.8 mm | 12 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Pipe mounts | Plain end pipes (12) | Platform | Ring mounts (2) | Sector frames (3) | Stiff arm
Packaging quantity 1
Weight, net 1225.607 kg | 2702 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type High capacity monopole sector frame

General Specifications

Mounting Monopole, 304.8–1270 mm (12–50 in) OD
Pipe, quantity 12
Sectors, quantity 3

Dimensions

Height 3200.4 mm | 126 in
Face Width 3.2 m | 10.5 ft
Width 3200.4 mm | 126 in
Pipe Length 3200.4 mm | 126 in
Face Support Pipe Diameter 60.325 mm | 2.375 in
Mounting Diameter, maximum 1270 mm | 50 in
Mounting Diameter, minimum 304.8 mm | 12 in
Pipe Outer Diameter 60.325 mm | 2.375 in
Stand-off Distance 1117.6 mm | 44 in
Mounting Circumference, maximum 1270 mm | 50 in
Mounting Circumference, minimum 304.8 mm | 12 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Pipe mounts | Plain end pipes (12) | Platform | Ring mounts (2) | Sector frames (3) | Stiff arm
Packaging quantity 1
Weight, net 1225.607 kg | 2702 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification