Warning Icon
This product was discontinued on: July 29, 2022

For other alternatives, please contact us for more information.

0 Replacement products available

MTC3914T3

Base Product: G22-SERIES

G22 High Capacity Three-Sector Frame with Work Platform 10.5 ft face, includes Twelve 126 in pipes; For patents, see www.cs-pat.com.

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type High capacity Tower sector frame

General Specifications

Application 4G LTE antenna/radio mount
Mounting Angle 60°, 203.2 mm (8 in) | Straight or tapered legs up to 203.2 mm (8 in) OD
Patent Number Patent pending
Pipe, quantity 12
Tower Taper Non-tapered | Tapered

Dimensions

Height 3200.4 mm | 126 in
Face Width 3.2 m | 10.5 ft
Width 3200.400 mm | 126 in
Pipe Length 3200.4 mm | 126 in
Face Support Pipe Diameter 60.325 mm | 2.375 in
Mounting Diameter, maximum 218.44 mm | 8.6 in
Mounting Diameter, minimum 38.1 mm | 1.5 in
Pipe Outer Diameter 60.325 mm | 2.375 in
Stand-off Distance 1193.8 mm | 47 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
Wind Rating Test Method TIA/EIA-222-G

Packaging and Weights

Included Frame | Pipe mounts | Plain end pipes (12) | Platform | Stiff arm | Tower attachment
Packaging quantity 1
Weight, net 1129.445 kg | 2490 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type High capacity Tower sector frame

General Specifications

Application 4G LTE antenna/radio mount
Mounting Angle 60°, 203.2 mm (8 in) | Straight or tapered legs up to 203.2 mm (8 in) OD
Patent Number Patent pending
Pipe, quantity 12
Tower Taper Non-tapered | Tapered

Dimensions

Height 3200.4 mm | 126 in
Face Width 3.2 m | 10.5 ft
Width 3200.400 mm | 126 in
Pipe Length 3200.4 mm | 126 in
Face Support Pipe Diameter 60.325 mm | 2.375 in
Mounting Diameter, maximum 218.44 mm | 8.6 in
Mounting Diameter, minimum 38.1 mm | 1.5 in
Pipe Outer Diameter 60.325 mm | 2.375 in
Stand-off Distance 1193.8 mm | 47 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
Wind Rating Test Method TIA/EIA-222-G

Packaging and Weights

Included Frame | Pipe mounts | Plain end pipes (12) | Platform | Stiff arm | Tower attachment
Packaging quantity 1
Weight, net 1129.445 kg | 2490 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification