RK-36-3M
Base Product: MOUNT-REINFORCEMENT-KITS
Monopole Load Distribution Reinforcement Kit, 3 Sector, 15" to 50" OD, 36" Kicker
Specifications
Product Classification
Product Type | Reinforcement kit |
General Specifications
Mounting | Monopole, 381–1270 mm (15–50 in) OD |
Sectors, quantity | 3 |
Dimensions
Height | 254 mm | 10 in |
Length | 914.4 mm | 36 in |
Mounting Diameter, maximum | 1270 mm | 50 in |
Mounting Diameter, minimum | 381 mm | 15 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Attachment hardware | Ring mount |
Packaging quantity | 1 |
Weight, net | 142.882 kg | 315 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Reinforcement kit |
General Specifications
Mounting | Monopole, 381–1270 mm (15–50 in) OD |
Sectors, quantity | 3 |
Dimensions
Height | 254 mm | 10 in |
Length | 914.4 mm | 36 in |
Mounting Diameter, maximum | 1270 mm | 50 in |
Mounting Diameter, minimum | 381 mm | 15 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Attachment hardware | Ring mount |
Packaging quantity | 1 |
Weight, net | 142.882 kg | 315 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse