SFG22HDX-11-3-120
Base Product: PIM-GUARD-MOUNTS
G22HDX Tower Sector Frame with extended face, 11 ft x 2.88 in OD face pipes. Base Kit Only. Includes three 2.88 OD x 120 in antenna pipes
Specifications
Product Classification
Product Type | High capacity Tower sector frame |
Product Brand | PIM-guard |
Product Series | G2 |
General Specifications
Mounting | Angle 60°, 203.2 mm (8 in) | Straight or tapered legs up to 203.2 mm (8 in) OD |
Pipe, quantity | 3 |
Sectors, quantity | 1 |
Tower Taper | Non-tapered | Tapered |
Dimensions
Face Width | 3.353 m | 11 ft |
Width | 3352.800 mm | 132 in |
Face Support Pipe Diameter | 73.025 mm | 2.875 in |
Mounting Diameter, maximum | 218.44 mm | 8.6 in |
Mounting Diameter, minimum | 38.1 mm | 1.5 in |
Pipe Outer Diameter | 73.025 mm | 2.875 in |
Stand-off Distance | 1066.800 mm | 42 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Frame | Plain end pipes (3) | Stiff arms (2) | Tower attachment |
Packaging quantity | 1 |
Weight, net | 284.566 kg | 627.36 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | High capacity Tower sector frame |
Product Brand | PIM-guard |
Product Series | G2 |
General Specifications
Mounting | Angle 60°, 203.2 mm (8 in) | Straight or tapered legs up to 203.2 mm (8 in) OD |
Pipe, quantity | 3 |
Sectors, quantity | 1 |
Tower Taper | Non-tapered | Tapered |
Dimensions
Face Width | 3.353 m | 11 ft |
Width | 3352.800 mm | 132 in |
Face Support Pipe Diameter | 73.025 mm | 2.875 in |
Mounting Diameter, maximum | 218.44 mm | 8.6 in |
Mounting Diameter, minimum | 38.1 mm | 1.5 in |
Pipe Outer Diameter | 73.025 mm | 2.875 in |
Stand-off Distance | 1066.800 mm | 42 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Frame | Plain end pipes (3) | Stiff arms (2) | Tower attachment |
Packaging quantity | 1 |
Weight, net | 284.566 kg | 627.36 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse