Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MD-SSA6

Tower Leg Mounted Microwave Antenna Channel Support Kit, 72 in

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Microwave strut support

General Specifications

Mounting Straight or tapered legs up to 203.2 mm (8 in) OD
Pipe, quantity 0
Tower Taper Non-tapered

Dimensions

Height 152.4 mm | 6 in
Width 1828.8 mm | 72 in
Length 203.2 mm | 8 in
Mounting Diameter, maximum 203.2 mm | 8 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479

Packaging and Weights

Included Angle | Attachment hardware | Clamps
Packaging quantity 1
Weight, net 38.6 kg | 85.098 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Microwave strut support

General Specifications

Mounting Straight or tapered legs up to 203.2 mm (8 in) OD
Pipe, quantity 0
Tower Taper Non-tapered

Dimensions

Height 152.4 mm | 6 in
Width 1828.8 mm | 72 in
Length 203.2 mm | 8 in
Mounting Diameter, maximum 203.2 mm | 8 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479

Packaging and Weights

Included Angle | Attachment hardware | Clamps
Packaging quantity 1
Weight, net 38.6 kg | 85.098 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification