SF-PK-238-238
Sector Frame Pipe Mount Kit, with (2) 2-3/8 to 2-3/8 in Crossover plates and (1) 2-3/8" OD x 96" Pipe
Specifications
Product Classification
Product Type | Pipe mount kit |
General Specifications
Mounting | Round member |
Pipe, quantity | 1 |
Dimensions
Pipe Length | 2438.400 mm | 96 in |
Mounting Diameter, maximum | 60.325 mm | 2.375 in |
Mounting Diameter, minimum | 60.325 mm | 2.375 in |
Pipe Outer Diameter | 60.325 mm | 2.375 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Crossover plates | Plain end pipes | U-bolts |
Packaging quantity | 1 |
Weight, net | 25.5 kg | 56.218 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Pipe mount kit |
General Specifications
Mounting | Round member |
Pipe, quantity | 1 |
Dimensions
Pipe Length | 2438.400 mm | 96 in |
Mounting Diameter, maximum | 60.325 mm | 2.375 in |
Mounting Diameter, minimum | 60.325 mm | 2.375 in |
Pipe Outer Diameter | 60.325 mm | 2.375 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Crossover plates | Plain end pipes | U-bolts |
Packaging quantity | 1 |
Weight, net | 25.5 kg | 56.218 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse