DB5004S-MTD
Fiberglass Outrigger Assembly for 3 in (76.2 mm) OD round members. This can be used on large side-mounted omni antennas. It is 123" (3.1m) long and attachable to the tower legs via one set of included DB375 clamps.
Specifications
Product Classification
Product Type | Outrigger assembly |
General Specifications
Application | Outdoor |
Color | Silver |
Dimensions
Compatible Diameter, maximum | 76.2 mm | 3 in |
Compatible Diameter, minimum | 33 mm | 1.299 in |
Material Specifications
Material Type | Galvanized steel |
Packaging and Weights
Included | Brackets | Clamps | Hardware | Sway brace |
Packaging quantity | 2 |
Weight, gross | 5 kg | 11.023 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Outrigger assembly |
General Specifications
Application | Outdoor |
Color | Silver |
Dimensions
Compatible Diameter, maximum | 76.2 mm | 3 in |
Compatible Diameter, minimum | 33 mm | 1.299 in |
Material Specifications
Material Type | Galvanized steel |
Packaging and Weights
Included | Brackets | Clamps | Hardware | Sway brace |
Packaging quantity | 2 |
Weight, gross | 5 kg | 11.023 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse