Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

S-200

Stand-Off Bracket, 24 in, includes pipe

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Stand-off mount

General Specifications

Mounting Straight or tapered legs up to 88.9 mm (3-1/2 in) OD, clamps included
Note One 20 ft omni antenna
Pipe, quantity 1
Tower Taper Non-tapered | Tapered

Dimensions

Height 609.6 mm | 24 in
Width 127 mm | 5 in
Length 609.6 mm | 24 in
Pipe Length 609.6 mm | 24 in
Pipe Outer Diameter 48.26 mm | 1.9 in
Stand-off Distance 609.6 mm | 24 in

Outline Drawing

Click on image to enlarge.

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating 120 mph (BWS) at 150 ft AGL
Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Clamps | Stand-off
Packaging quantity 1
Weight, net 9.9 kg | 21.826 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Stand-off mount

General Specifications

Mounting Straight or tapered legs up to 88.9 mm (3-1/2 in) OD, clamps included
Note One 20 ft omni antenna
Pipe, quantity 1
Tower Taper Non-tapered | Tapered

Dimensions

Height 609.6 mm | 24 in
Width 127 mm | 5 in
Length 609.6 mm | 24 in
Pipe Length 609.6 mm | 24 in
Pipe Outer Diameter 48.26 mm | 1.9 in
Stand-off Distance 609.6 mm | 24 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating 120 mph (BWS) at 150 ft AGL
Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Clamps | Stand-off
Packaging quantity 1
Weight, net 9.9 kg | 21.826 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification