Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

WP-197

Work Platform for Single Pipe Support Arm

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Work platforms for support arm

Dimensions

Height 990.6 mm | 39 in
Platform Width 304.8 mm | 12 in
Width 762 mm | 30 in
Length 304.8 mm | 12 in

Outline Drawing

Click on image to enlarge.

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Clamps | Grating | Hardware
Packaging quantity 1
Weight, net 37.1 kg | 81.791 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Work platforms for support arm

Dimensions

Height 990.6 mm | 39 in
Platform Width 304.8 mm | 12 in
Width 762 mm | 30 in
Length 304.8 mm | 12 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Clamps | Grating | Hardware
Packaging quantity 1
Weight, net 37.1 kg | 81.791 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification