Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MT-416

Base Product: ROOFTOP-MOUNTS-AND-ACCESSORIES

Non-Penetrating Roof Sled

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Tripod mount component
Ordering Note NSTD445 Compliant

General Specifications

Mounting Non-penetrating

Dimensions

Height 76.2 mm | 3 in
Width 2209.8 mm | 87 in
Length 2.225 m | 7.3 ft

Outline Drawing

Click on image to enlarge.

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Sled
Packaging quantity 1
Weight, net 77.9 kg | 171.74 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Tripod mount component
Ordering Note NSTD445 Compliant

General Specifications

Mounting Non-penetrating

Dimensions

Height 76.2 mm | 3 in
Width 2209.8 mm | 87 in
Length 2.225 m | 7.3 ft

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Sled
Packaging quantity 1
Weight, net 77.9 kg | 171.74 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification