RF-N10-3-126
Base Product: RF-SERIES-BALLAST-FRAMES
Non-Penetrating Roof Frame, 10 ft face, three 2-3/8 in OD x 126 in pipes
Specifications
Specifications
Product Classification
Product Type | Non-penetrating roof frame |
General Specifications
Mounting | Non-penetrating |
Note | Four 120 in x 8 in panel antennas per sector |
Pipe, quantity | 3 |
Dimensions
Height | 3200.4 mm | 126 in |
Face Width | 3.2 m | 10.5 ft |
Width | 3200.4 mm | 126 in |
Length | 2.53 m | 8.3 ft |
Pipe Length | 3200.4 mm | 126 in |
Pipe Outer Diameter | 60.96 mm | 2.4 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | 85 mph (BWS) at 100 ft AGL using Exposure C per UBC |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Rubber mats, with or without pipe mounts |
Packaging quantity | 1 |
Weight, net | 213.1 kg | 469.805 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Non-penetrating roof frame |
General Specifications
Mounting | Non-penetrating |
Note | Four 120 in x 8 in panel antennas per sector |
Pipe, quantity | 3 |
Dimensions
Height | 3200.4 mm | 126 in |
Face Width | 3.2 m | 10.5 ft |
Width | 3200.4 mm | 126 in |
Length | 2.53 m | 8.3 ft |
Pipe Length | 3200.4 mm | 126 in |
Pipe Outer Diameter | 60.96 mm | 2.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | 85 mph (BWS) at 100 ft AGL using Exposure C per UBC |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Rubber mats, with or without pipe mounts |
Packaging quantity | 1 |
Weight, net | 213.1 kg | 469.805 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse