Warning Icon
This product was discontinued on: December 12, 2022

For other alternatives, please contact us for more information.

1 Replacement products available
  • RF-NL10-B
    Non-Penetrating Roof Frame, 10 ft face, pipe not included

RF-N10-B

Base Product: RF-SERIES-BALLAST-FRAMES

Non-Penetrating Roof Frame, 10 ft face, pipe not included

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Non-penetrating roof frame

General Specifications

Mounting Non-penetrating
Note Four 120 in x 8 in panel antennas per sector
Pipe, quantity 0

Dimensions

Height 1905 mm | 75 in
Face Width 3.2 m | 10.5 ft
Width 3200.4 mm | 126 in
Length 2.53 m | 8.3 ft
Pipe Length 0.000 mm | 0 in
Pipe Outer Diameter 60.96 mm | 2.4 in

Outline Drawing

Click on image to enlarge.

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating 85 mph (BWS) at 100 ft AGL using Exposure C per UBC
Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Rubber mats, with or without pipe mounts
Packaging quantity 1
Weight, net 161.1 kg | 355.164 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Non-penetrating roof frame

General Specifications

Mounting Non-penetrating
Note Four 120 in x 8 in panel antennas per sector
Pipe, quantity 0

Dimensions

Height 1905 mm | 75 in
Face Width 3.2 m | 10.5 ft
Width 3200.4 mm | 126 in
Length 2.53 m | 8.3 ft
Pipe Length 0.000 mm | 0 in
Pipe Outer Diameter 60.96 mm | 2.4 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating 85 mph (BWS) at 100 ft AGL using Exposure C per UBC
Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Rubber mats, with or without pipe mounts
Packaging quantity 1
Weight, net 161.1 kg | 355.164 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification