Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RT-DF14-4-96

Base Product: RT-SERIES-BALLAST-FRAMES

High Capacity DUAL Non-Penetrating Roof Frame, 14 ft face, four 2-7/8 in OD x 96 in pipes

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Non-penetrating roof frame

General Specifications

Mounting Non-penetrating
Pipe, quantity 4

Dimensions

Height 2438.400 mm | 96 in
Face Width 4.420 m | 14.5 ft
Width 4419.600 mm | 174 in
Length 2.377 m | 7.8 ft
Pipe Length 2438.400 mm | 96 in
Face Support Pipe Diameter 73.152 mm | 2.88 in
Pipe Outer Diameter 73.152 mm | 2.88 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Ballast tray | Frame | Plain end pipes (4)

Product Classification

Product Type Non-penetrating roof frame

General Specifications

Mounting Non-penetrating
Pipe, quantity 4

Dimensions

Height 2438.400 mm | 96 in
Face Width 4.420 m | 14.5 ft
Width 4419.600 mm | 174 in
Length 2.377 m | 7.8 ft
Pipe Length 2438.400 mm | 96 in
Face Support Pipe Diameter 73.152 mm | 2.88 in
Pipe Outer Diameter 73.152 mm | 2.88 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Ballast tray | Frame | Plain end pipes (4)

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification