RT-DF15-B
Base Product: PIM-GUARD-ROOFTOPS
PIM-Guard High Capacity DUAL Non-Penetrating Roof Frame with Optimized Antenna Spacing 15 ft face, Base Frame Only
Specifications
Product Classification
Product Type | Non-penetrating roof frame |
Product Brand | PIM-guard |
General Specifications
Mounting | Non-penetrating |
Pipe, quantity | 0 |
Dimensions
Height | 2252.980 mm | 88.7 in |
Face Width | 4.572 m | 15 ft |
Width | 4572.000 mm | 180 in |
Length | 2.377 m | 7.8 ft |
Pipe Length | 0.000 mm | 0 in |
Face Support Pipe Diameter | 73.152 mm | 2.88 in |
Pipe Outer Diameter | 73.152 mm | 2.88 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact your local ANDREW representative |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Ballast tray | Frame |
Packaging quantity | 1 |
Product Classification
Product Type | Non-penetrating roof frame |
Product Brand | PIM-guard |
General Specifications
Mounting | Non-penetrating |
Pipe, quantity | 0 |
Dimensions
Height | 2252.980 mm | 88.7 in |
Face Width | 4.572 m | 15 ft |
Width | 4572.000 mm | 180 in |
Length | 2.377 m | 7.8 ft |
Pipe Length | 0.000 mm | 0 in |
Face Support Pipe Diameter | 73.152 mm | 2.88 in |
Pipe Outer Diameter | 73.152 mm | 2.88 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact your local ANDREW representative |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Ballast tray | Frame |
Packaging quantity | 1 |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse