TP-G300-B
Base Product: TRIPOD-MOUNTS
Universal Tripod Base Kit for 2-7/8 in - 3-1/2 in OD pipes
Specifications
Product Classification
Product Type | Tripod mount |
General Specifications
Mounting | Non-penetrating | Surfaces |
Pipe, quantity | 0 |
Dimensions
Height | 838.2 mm | 33 in |
Width | 1524 mm | 60 in |
Length | 1.524 m | 5 ft |
Pipe Length | 0.000 mm | 0 in |
Pipe Outer Diameter | 73.66 mm | 2.9 in | 88.9 mm | 3.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | 85 mph (BWS) at 100 ft AGL using Exposure C per UBC |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Mount, with or without pipe |
Packaging quantity | 1 |
Weight, net | 51.8 kg | 114.199 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Tripod mount |
General Specifications
Mounting | Non-penetrating | Surfaces |
Pipe, quantity | 0 |
Dimensions
Height | 838.2 mm | 33 in |
Width | 1524 mm | 60 in |
Length | 1.524 m | 5 ft |
Pipe Length | 0.000 mm | 0 in |
Pipe Outer Diameter | 73.66 mm | 2.9 in | 88.9 mm | 3.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | 85 mph (BWS) at 100 ft AGL using Exposure C per UBC |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Mount, with or without pipe |
Packaging quantity | 1 |
Weight, net | 51.8 kg | 114.199 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse