TP-G312-96
Base Product: TRIPOD-MOUNTS
Universal Tripod Mount, 3-1/2 in OD x 96 in (88.9 mm OD x 2.4 m)
Specifications
Product Classification
Product Type | Tripod mount |
General Specifications
Mounting | Non-penetrating | Surfaces |
Pipe, quantity | 1 |
Dimensions
Height | 2438.4 mm | 96 in |
Width | 1524 mm | 60 in |
Length | 1.524 m | 5 ft |
Pipe Length | 2438.4 mm | 96 in |
Pipe Outer Diameter | 88.9 mm | 3.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | 85 mph (BWS) at 100 ft AGL using Exposure C per UBC |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Mount, with or without pipe |
Packaging quantity | 1 |
Weight, net | 77.1 kg | 169.976 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Tripod mount |
General Specifications
Mounting | Non-penetrating | Surfaces |
Pipe, quantity | 1 |
Dimensions
Height | 2438.4 mm | 96 in |
Width | 1524 mm | 60 in |
Length | 1.524 m | 5 ft |
Pipe Length | 2438.4 mm | 96 in |
Pipe Outer Diameter | 88.9 mm | 3.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | 85 mph (BWS) at 100 ft AGL using Exposure C per UBC |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Mount, with or without pipe |
Packaging quantity | 1 |
Weight, net | 77.1 kg | 169.976 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse