TP-MSC-68
Base Product: ROOFTOP-MOUNTS-AND-ACCESSORIES
Multi-Sector Cluster Bracket, 6 in–8 in OD
Specifications
Product Classification
Product Type | Tripod mount component |
General Specifications
Mounting | Round member,152.4–203.2 mm (6–8 in) OD |
Dimensions
Height | 101.6 mm | 4 in |
Width | 330.2 mm | 13 in |
Length | 0.335 m | 1.1 ft |
Pipe Outer Diameter | 60.96 mm | 2.4 in |
Stand-off Distance | 114.3 mm | 4.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Brackets | U-bolts |
Packaging quantity | 1 |
Weight, net | 21.2 kg | 46.738 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Tripod mount component |
General Specifications
Mounting | Round member,152.4–203.2 mm (6–8 in) OD |
Dimensions
Height | 101.6 mm | 4 in |
Width | 330.2 mm | 13 in |
Length | 0.335 m | 1.1 ft |
Pipe Outer Diameter | 60.96 mm | 2.4 in |
Stand-off Distance | 114.3 mm | 4.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Brackets | U-bolts |
Packaging quantity | 1 |
Weight, net | 21.2 kg | 46.738 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse