Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RT-SERIES-PENETRATING-FRAMES

Base Product

RT Series High Capacity Penetrating Frames

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of RT-SERIES-PENETRATING-FRAMES by selecting options

Loading...
Features and Benefits
ANDREW now offers a complete line of high-capacity rooftop pipe sector frames designed for increased loading and lower EPA than traditional angle-based rooftop frames. The new RT-Series rooftop mounts are available in both penetrating and non-penetrating frame designs with multiple face size and pipe count options offered as a single part number to simplify ordering.

The RT-Series rooftop mounts all feature heavy duty 2 7/8” OD face pipes and up to 5 2-7/8” (face width dependent). The frame features built-in mechanical adjustments for roof pitch with either single or dual frame versions to maximize load bearing capabilities.

Product Classification

Product Type Rooftop sector frame

Material Specifications

Material Type Hot dip galvanized steel

Product Classification

Product Type Rooftop sector frame

Material Specifications

Material Type Hot dip galvanized steel

Product Specification

Product Specification